7845CV2

 Ordering Information  Product Literature

Control Channel Cellular Subscriber Transceiver

Honeywell’s 7845CV2 Control Channel Cellular Subscriber Transceiver takes advantage of the latest advances in Control Channel Cellular design—offering virtually limitless coverage at an affordable price.

The 7845CV2 contains an internal tamper-proof antenna for an added level of protection.

All signals are delivered to the AlarmNet Control Center, which routes the information to the appropriate central station. The AlarmNet Control Center is fully redundant and monitored 24 hours a day, seven days a week.

AlarmNet has the ability to route messages using the AlarmNet “A”, AlarmNet “M”, AlarmNet “i” and 800 plus networks; all of which provide true redundancy and the highest reliability in message delivery.

Replaces the 7845C.

Features:
  • Built-in tamper proof antenna
  • Low cost/high reliability
  • Built-in indicators make installation easy
  • Compact size
  • Nationwide coverage
  • Multiple modes of operation
  • Transmission in full contact ID or ADEMCO high speed
  • Monthly or daily supervision
  • Multiple registration and programming options
  • Tamper protection
  • Backup battery included


Ordering Information   Back to Top

Part No.  Description 

7845CV2 Control Channel Cellular Subscriber Transceiver


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search