Definitions of Category Control Numbers which are found at the top of the UL Listing cards
|
Category Control Number (CCN) |
Category Name |
Actual Meaning |
Applicable UL Standards |
Applicable ULC or CSA Standards Used For Canadian Certification |
|
UL |
cUL |
|
ALVY |
ALVY7 |
Access Control System Units |
Access Control Unit |
UL294 |
Covered CSA 222 -205, M1983. |
|
AMCX |
AMCX7 |
Central Station Alarm Units |
Commercial Burg Alarm |
UL1610 ** |
CAN/ULC-S304-M88, "Central and Monitoring Station Burglar Alarm Units" and
UL 1635, "Digital Alarm Communicator System Units." |
|
AMQV |
AMQV7 |
Connectors and Switches |
Contacts |
UL634 |
ULC C634 "Connectors and Switches for Use With Burglar alarm Systems". |
|
ANET |
ANET7 |
Holdup Alarm Units |
Commercial Burg Alarm |
UL636 ** |
CAN/ULC-S303-1991 (R1999), Local Burglar Alarm Systems and Units and
CAN/ULC-S304-1988, Central and Monitoring Station Burglar Alarm Units. |
|
ANSR |
ANSR7 |
Intrusion Detection Unit |
Motion Detectors & Glass Breaks |
UL639 ** |
ULC-S306, "Intrusion Detection Units". |
|
AOTX |
AOTX7 |
Local Alarm Units |
Commercial Burg Alarm |
UL464 for Audibility requirements
UL609 for constructional requirements
** |
CAN/ULC-S303, "Local Burglar Alarm Units and Systems" and CAN/ULC-S525,
"Audible Signal Appliances. |
|
APAW |
APAW7 |
Police Station Alarm Unit |
Commercial Burg Alarm |
UL464 for Audibility requirements
UL365 for constructional requirements
** |
CAN/ULC -S303-M91, "Local Burglar Alarm Units and Systems,"
CAN/ULC-S304-M88, "Central and Monitoring Burglar Alarm Units" and
CAN/ULC-S525, "Audible Signal Appliances." |
|
APOU |
APOU7 |
Proprietary Alarm Units |
Commercial Burg Alarm |
UL1076 ** |
UL 1076, "Proprietary Burglar Alarm Units and Systems." |
|
DRQH |
DRQH7 |
Closed Circuit Television Equipment |
CCTV Equipment |
UL2044 |
CAN/CSA-C22.2 No. 1, "Audio, Video and Similar Electronic Equipment". |
|
MULQ |
MULQ7 |
Home Health Care Signaling Equipment |
Suitable for Home Health Care Use |
UL1637 |
No equivalent Canadian Standard. |
|
NBSX |
NBSX7 |
Household Burglar Alarm System Units |
Residential Burg Alarm |
UL1023 ** |
UL1023 "Household Burglar Alarm System Units". |
|
NWGQ |
NWGQ7 |
Information Technology Equipment Including Electrical Business Equipment |
IT Equipment and Telco-Connected Equipment |
UL1950 |
CAN/CSA-C22.2 No. 950 and CAN/CSA-C22.2 No. 60950, "Safety of Information
Technology Equipment." |
|
UOJZ |
UOJZ7 |
Control Units, System |
Commercial Fire Alarm |
UL864 ** |
CAN/ULC-527, "Control Units for Fire Alarm Systems". |
|
UOXX |
UOXX7 |
Control Unit Accessories, System |
Commercial Fire Alarm |
UL864 ** |
CAN/ULC-S527-M87, "Control Units for Fire Alarm Systems". |
|
UROX |
UROX7 |
Smoke - Automatic Fire Detectors |
Residential & Commercial Smokes
- No sounder required |
UL268 |
CAN/ULC 529 "Smoke Detectors for Fire Alarm Systems" |
|
UTGT |
UTGT7 |
Single and Multiple Station Smoke Detectors |
Residential Smokes
- Sounder & Temporal Alarm required |
UL217 |
CAN/ULC-S531, "Smoke Alarms". |
|
UTOU |
UTOU7 |
Control Unit and Accessories - Household System Type |
Residential Fire Alarm |
UL985 ** |
CAN/ULC S545, "Residential Fire Warning System Control Units". |
|
** Note: Any equipment with a digital communicator has been evaluated
to UL1635. |