For Advanced Encryption - FIPS 197 approved.
Latest version -
Cert # 979 for our Internet Devices is described on the NIST site as:
Alarmnet-i communications uses AES in CBC
mode with 256-bit key. The module is embedded in the entire family of
Alarmnet-i communicators including (but not limited to) 7845i-GSM,
7845i-GSMCN, 7845i-GSMG, iGSMCF, and 7847i. Alarmnet-i's AES software
module is written in C and encapsulates encryption/decryption services for
Alarmnet-i
Previous version -
Cert # 127 for our Internet Devices is described on the NIST site as:
The AlarmNet-i is used in our 7810ir, 7810ir-ent, 7845i, 7845i-ent and
8132 devices. The software module handles the encryption function for each
product and is an encapsulated C++ module.
The site address is:
http://csrc.nist.gov/cryptval/aes/aesval.html
|