| | CSFM Certifications | Page 1 of 14 |
| | Part Number | Listing Number | Listee | | Category |
| | 1451-24 | 7300 | | - | 1645 | : | 119 | Misc. Device/Control Unit Accessories |
| | 300P1 | 7167 | | - | 1645 | : | 150 | Control Unit (Household) |
| | 320PI | 7167 | | - | 1645 | : | 150 | Control Unit (Household) |
| | 4100SM | 7300 | | - | 1645 | : | 117 | Misc. Device/Control Unit Accessories |
| | 4101SN-XX | 7300 | | - | 1645 | : | 147 | Misc. Device/Control Unit Accessories |
| | 4110DL | 7167 | | - | 1645 | : | 107 | Control Unit (Household) |
| | 4110XM | 7167 | | - | 1645 | : | 107 | Control Unit (Household) |
| | 4140XMP | 7167 | | - | 1645 | : | 106 | Control Unit (Household) |
| | 4190WH | 7165 | | - | 1645 | : | 111 | Control Unit (Non High-Rise) |
| | 4192CP | 7271 | | - | 1645 | : | 113 | Ionization Smoke Detector |
| | 4192SDM | 7272 | | - | 1645 | : | 137 | Photoelectric Smoke Detector |
| | 4192SDTM | 7272 | | - | 1645 | : | 137 | Photoelectric Smoke Detector |
| | 4193SN | 7300 | | - | 1645 | : | 127 | Misc. Device/Control Unit Accessories |
| | 4204 | 7300 | | - | 1645 | : | 117 | Misc. Device/Control Unit Accessories |
| | 4204CF | 7300 | | - | 1645 | : | 126 | Misc. Device/Control Unit Accessories |
| | 4208SN | 7300 | | - | 1645 | : | 131 | Misc. Device/Control Unit Accessories |
| | 4208SNF | 7300 | | - | 1645 | : | 131 | Misc. Device/Control Unit Accessories |
| | 4208U | 7300 | | - | 1645 | : | 131 | Misc. Device/Control Unit Accessories |
| | 4209U | 7300 | | - | 1645 | : | 130 | Misc. Device/Control Unit Accessories |
| | 4297 | 7300 | | - | 1645 | : | 122 | Misc. Device/Control Unit Accessories |
| | 472462 | 7165 | | - | 1645 | : | 146 | Control Unit (Non High-Rise) |
| | 472462A | 7165 | | - | 1645 | : | 146 | Control Unit (Non High-Rise) |
| | 472490 (5800ADT) | 7300 | | - | 1645 | : | 145 | Misc. Device/Control Unit Accessories |
| | 472491 | 7300 | | - | 1645 | : | 144 | Misc. Device/Control Unit Accessories |
| | Thursday, July 26, 2007 |