|
|
MDC412B |
 |
 |
|
|
 |
 |
 |
The MDC412B Coax Distribution Module is a high quality amplified video distribution module designed to provide user
friendly management and control of video signals throughout the home or office. With a built-in amplifier, your pictures will
be sharp and clear; and built-in surge suppression protects your televisions from bothersome powers surges and spikes.
The MDC412B includes a 12VDC power transformer and red LED light to confirm power.
Features: The MDC412B distributes signals from TV, High
Definition TV and Cable TV, as well as modulated signals from VCRs, DBS
satellite dishes, DVD players and security cameras. High-quality broadband
designs and components are used throughout, assuring quality distribution from
source to receiver. With a dedicated input for TV and Cable TV signals, as well
as four dedicated inputs for modulated signals, the MDC412B has been balanced to
avoid signal strength problems. The twelve outputs carry all signals to the
desired locations.
The MDC412B can be installed in any 18", 24", 36" or 54" QuickNetwork Series
Distribution Panel. |
|
|
|
|
 |
|
|
|