
Honeywell’s MDSG500 QuickNetwork Expansion Shelf was designed to provide
installers with an organized, secure and easy way to integrate the technologies
of their choice into the QuickNetwork structured wiring panel.
The MDSG500 provides a means to integrate devices including cable modems,
VoIP modems, third party switches, routers, directional couplers, video
suppressors and other non-standard products. It also helps users organize power
supplies, transformers and other assorted add-ons into a structured wiring
installation.
Included with the MDSG500 is a one-meter hook-and-loop strap which may be
trimmed to the desired length to mount a variety of products into the
QuickNetwork panel. Four QuickNetwork-style plungers are also provided to
facilitate a quick and easy installation of the MDSG500 into the structured
panel. It also features 18 lances for tying various components into shelf.
The MDSG500 will fit into any Honeywell QuickNetwork panel (sizes
18"/24"/36"/48"). The MDSG500 is 6" tall x 14" wide when placed into the
structured panel. One hook-and-loop strap is included, along with four sets of
QuickNetwork style plungers. The MDSG500 has 18 lances to hook-and-loop or wire
tie various products onto the shelf. Features
- Module Size 6" (takes up one expansion bay; full panel width)
- Weight 1.61 lbs.
- Mounting The module mounts in all Honeywell QuickNetwork panels 18" and
larger
- Includes:
- Four QuickNetwork style plungers to attach into panel
- One-meter hook-and-loop strap may be trimmed to appropriate size -
18 lances to tie components to QuickNetwork Expansion
Shelf |