SuperPro Distribution Panels

The SuperPro Series is perfect for high-end custom homes and light commercial applications, these top-of-the-line surface mount panels provide the highest level of expansion and customization capabilities and make reconfiguration a snap for homeowners.

SP0800 / SP0800R - SuperPro 8 Surface Mount Panel

SP1600 / SP1600R - SuperPro 16 Surface Mount Panel

SP2400 - SuperPro 24 Surface Mount Panel

SP3200 - SuperPro 32 Surface Mount Panel

Product Search