
Honeywell’s Internet Connection Module (ICM) for VISTA is an exciting device that
provides your customers with easy and affordable control via an IP-based web
interface— enabling home security and HVAC to work together to make their homes
safer and more comfortable. The ICM seamlessly integrates with Honeywell’s VISTA
series security control system and the Honeywell Enviracom™ Thermostat (Model
T8635L and VisionPro IAQ) when used with the Energy ICM. The ICM has its own
setup wizard that makes installation quick and easy. No installation software is
required. Features
Enhanced Control – Customers can control security
systems and thermostats from a web browser on a PC, web tablet, wireless PDA, or
laptop. In the event of a fire, the system can send a signal via the network to
shut down HVAC airflow to help stop the spread of smoke*.
Messaging – Users can receive notification of
system events via text messaging cell phones or e-mail i.e.: notification via
e-mail at work when your child disarms the security system after school
Cameras – Homeowners can view IP cameras and
check on their homes from any Internet connection both at home and away
(requires broadband and remote desktop software).
Protocol Conversion – All specific VISTA ECP
protocols are converted to a common IP-based protocol.
Real-time Feedback – Device changes are reported
to all user interfaces as they happen.
Built-in User Interfaces and Windows Media Center
control pages specific to the attached device are predefined and built into the
ICM.
Automatic Device Discovery – Just plug in a
new device and it is automatically recognized on the network.
Consistent User Interface – All device interfaces
share the same look and feel with consistent operation and a common color
scheme.
Fault Tolerant – No master controller, or PC home
server means there is no single point of failure. Each ICM operates as an
independent control system.
*Additional components may be necessary |