Honeywell’s Internet Connection Module (ICM) is an
exciting device that provides your customers with easy and affordable control
via an IP-based web interface - enabling home security and HVAC to work together
to make their homes safer and more comfortable. The ICM seamlessly integrates
with Honeywell’s Apex security and home control system and the Honeywell
Enviracom™ Thermostat (Model T8635L).
The ICM has its own setup wizard that
makes installation quick and easy. No installation software is
required.
FEATURES
Enhanced Control - Customers can control security systems and thermostats from a web browser
on a PC, web tablet, wireless PDA or laptop.
Fire Protection/Life Safety - In the event of a fire, the system can shut down HVAC airflow to help
stop the spread of smoke.
Messaging - Users can receive notification of system events via text messaging cell phones or email,
i.e.: notification via email at work when your child disarms the security system after school.
Cameras - Homeowners can view IP cameras and check on their homes from any Internet connection both at home and
away.
Protocol Conversion - All specific RS-232 device protocols are converted to a common IPbased
protocol.
Real-time Feedback - Device changes are reported to all user interfaces as they happen.
Built-in User Interfaces - HTML and Windows Media Center Edition control pages specific to
the attached device are predefined and built into the ICM.
Automatic Device Discovery - Just plug in a new device and it is automatically recognized on the network.
Consistent User Interface - All device interfaces share the same look and feel with consistent operation and a common color
scheme.
Fault Tolerant - No master controller, or PC home server means there is no single point of failure. Each ICM operates as an
independent control system.