|
|
5804BDV / 5804BDV-PK |
 |
 |
|
|
 |
 |
 |

Honeywell's 5800 family of wireless
remotes give your customers personalized control of their security system, the
added convenience of controlling lights, appliances and garage doors and the security
of knowing that emergency help will arrive with the touch of a single
button.
From the basic 5804-2 two-button remote to the advanced 5804BDV
bi-directional device that actually speaks system status in plain-English,
the 5800 family of wireless remotes is easy-to-use personal protection that
your customers can take anywhere they go. The wireless remotes
make Honeywell systems much easier to operate and provide an extra level of
convenience, comfort and peace of mind your customers will really appreciate.
Our wide array of wireless remotes provide dealers with the flexibility they
need for any wireless application. Features
-
Speaks system status in plain-English
(requires 5800TM Transmission Module or 5883H transceiver)
-
Four completely programmable buttons
-
Two-button operation for panics
-
Can be worn on a belt clip or clipped to a car
visor
-
Remote activation of lights, appliances and garage
door
-
User replaceable, long-life lithium batteries
-
-
Belt Clip Dimensions: 4.1" H x 2.2" W x 0.8" D
-
Transmitter Dimensions: 3.9" H x 2.0" W x 0.69"
D |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| 5804-2 |
Two-Button Wireless Remote |
| 5804 |
Four-Button Wireless Remote |
| 5804E |
Four-Button Wireless Remote with
Encryption |
| 5804MN |
Single-Button Personal Panic
Remote |
| 5804MN2 |
Two-Button Personal Panic Remote |
| 5805-6 |
Six-Button Wireless Remote |
| 5804BD |
Four-Button Bi-directional Remote
with Visual Feedback |
| 5804BDV |
Four-Button Bi-directional Remote
with Voice Feedback |
| 5804BD-PK |
Pack includes: 5804BD & 5800TM |
| 5804BDV-PK |
Pack includes: 5804BDV & 5800TM |
|
|
|
|
|
 |
|
|