Honeywell’s 5809 wireless fixed heat and rate-of-rise temperature
sensor offers expanded fire detection and installation flexibility. It is ideal
for hard to wire locations and applications that require more than smoke
detection. With no wires to run, the 5809 is fast and easy to install.
The 5809 combines both rate-of-rise and fixed
temperature sensors. Fires typically cause a rapid rise in temperature in the
surrounding area. The 5809’s rate-of-rise thermostat senses the rise in
temperature and signals an alarm if the increase is 15° or more per minute. A
built-in fixed temperature sensor will also signal an alarm if the environmental
temperature rises above 135°F. The 5809 is UL Listed (UL521) and CSFM approved
for commercial and residential applications.
Features
Contains a built-in transmitter which can send alarm,
supervisory and battery condition messages to the system’s receiver/control
unit
Powered by a three-volt lithium battery. If the battery
voltage gets too low, the 5809 sends a low battery signal to the control panel
Features a tamper switch, which causes a trouble signal to
be sent to the control if the unit is removed from the mounting base
UL Listed for Commercial (when using 5881EH Receiver) or Residential applications