|
|
5808LST |
 |
 |
|
|
 |
 |
 |

The powerful 5808LST is a combination wireless photoelectric smoke
and heat detector that trips when temperatures reach 135º F. Ideal for difficult
to wire locations, situations where room aesthetics are critical or where
hazardous materials exist, the 5808LST provides the ultimate in installation
flexibility.
Remarkably cost-effective, the attractive, low profile unit blends
easily with any décor and provides benefits rarely found in smoke detectors in
this price range. Smart Check™ remote maintenance reporting automatically alerts
the central station when it is in need of service, and built-in drift
compensation continuously corrects sensitivity variances caused by dust. The
5808LST is UL 268 listed for use in both commercial and residential
applications. Features
-
Low profile housing
-
Extended battery life - Two 3V Lithium
-
Automatic drift compensation
-
Smart Check™ - pre-alarm maintenance signal
-
Test/alarm silence button - Immediate signal 2.5 sec delay
horn activation
-
Field replaceable chamber
-
Heat Detector - dual 135° thermistors
-
Low temperature alert signal
-
Temporal Code 3 sounder
-
Pre-Low battery signal to central station (if applicable)
seven days prior to horn chirp
-
UL 268 - Commercial and
Residential |
|
|
|
|
 |
|
|