|
|
5806W3 |
 |
 |
|
|
 |
 |
 |

Honeywell’s 5806W3 is a 3V battery operated, photoelectronic smoke detector
with a built-in wireless transmitter. It facilitates fire verification for false
alarm reduction requirements by ANSI/SIA CP-01standards and is intended for use
with any of Honeywell’s 5800 Series wireless receiver/transceivers for
residential installations. The 5881ENHC or 5883H receivers are required for
commercial installations.
The transmitter can send alarm, tamper, maintenance (when control panels are
equipped to process maintenance signals) and battery condition messages to the
system’s receiver. The maintenance signal fully complies with the sensitivity
test requirement specified in NFPA 72, 7-2.2 and is UL approved.
The 5806W3 incorporates a state-of-the-art optical sensing chamber and
advanced microprocessor. It also helps eliminate nuisance alarms and virtually
eliminates non-billable service calls and fines resulting from false alarms. The
microprocessor allows the detector to automatically maintain proper operation at
factory calibrated detection levels, even when sensitivity is altered due to the
presence of contaminants settling into the unit’s smoke chamber. A removable
detector cover and chamber top allows the technician to quickly and easily clean
the detector chamber without disassembling the detector head.
Since there are no holes to drill or wires to run, installers can preserve
the beauty of the protected premise while protecting it. The 5806W3 is an ideal
smoke detector for difficult to wire locations, applications where room
aesthetics are critical or where hazardous materials exist. Features
- Smoothing Algorithms
Mathematical calculations in the
detector’s software that minimize nuisance alarms by smoothing out short term
spikes from dust and smoke.
- Smart Check
A signal is sent to the control panel
when the detector requires cleaning. This allows a regular, non-emergency
service call to clean the detector before it goes into alarm.
- Drift Compensation
Virtually eliminates nuisance
alarms from long-term dust build-up by automatically adjusting the detector’s
sensitivity.
- Removable Detector Cover and Chamber Top
Provides the
technician the ability to quickly and easily clean the detector chamber
without disassembling the detector head.
- Approved UL Listings for Residential and Commercial
Applications
Both residential and commercial installation
requirements are met.
- Additional LED Status Indicators
Identifying between
alarm or trouble conditions is easier with green and red LED status
indicators. The green LED denotes a normal condition while the red LED
indicates an abnormal condition.
- Easy-to-install Mounting Base
The sturdy mounting
base allows the detector to be more easily installed on uneven surfaces (i.e.
stucco). The mounting base has larger mounting ports to accommodate drywall
anchors for easy surface mounting.
- Improved Robust RF Field Strength
The distance
between the detector and receiver has been significantly increased.
Additional Features:
- Utilizes one long-life 3V lithium battery
- Microcontroller runs on an 4.0 MHz clock
- Horn operates at 3.3 KHz with sound pressure level of 85dBA at 10 feet
- Built-in wireless transmitter, temporal code 3
sounder
|
| Ordering Information |
Back to Top |

|
| Part Number |
Description |
|
| 5806W3 |
Wireless Photoelectric Smoke Detector
with Built-in Wireless Transmitter |
| |
|
| Accessories sold
separately: |
| SENS-RDR |
Hand-held Sensitivity Reader |
| RT |
i3 Removal Tool used for easy
installation and removal of head from base |
|
|
|
|
|
 |
|
|