|
|
5894PI |
 |
 |
|
|
 |
 |
 |
Wireless PIR Motion Sensor
Honeywell's 5894PI Wireless Passive Infrared Motion
Sensor provides reliable detection with pet immunity up to
80 lbs. Optimum performance is obtained by using Uniform
Sensitivity Optics, which provides the same level of
detection throughout the entire coverage area—no matter
what the distance.
 Features
-
Immune to pets up to 80lbs.
-
Uniform Sensitivity Optics – Fresnel lens provides the same
sensitivity at the edges of the pattern as exists directly in front of the
sensors
-
Up to 10 year battery life reduces service costs
-
Temperature Compensation – Adjusts for ambient temperature
for improved performance
-
Shares the same sleek, sophisticated packaging across the DUAL
TEC® and PIR family lines
-
Easy opening case (no tools required) makes changing batteries
a snap
-
Pulse Processing – Intermediate, Standard, or Harsh
selectable via jumpers
-
Case Tamper Protection
-
Patented Black Bug Guard for improved white light
immunity |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| 5894PI |
Wireless 80 lb. Pet Immune PIR Motion |
| SMB10 |
Wall Mount Swivel Bracket |
| SMB10T |
Tampered Wall Mount Swivel Bracket |
| SMB10C |
Ceiling Mount Swivel Bracket |
|
|
|
|
|
 |
|
|