5820

 Ordering Information  Product Literature

5820 SlimlineTransmitter

Honeywell's 5820 Slimline Door/Window Contact Transmitter is nearly half size of standard door/window transmitters.
It is ideal for casement and double-hung windows. The 5820 provides a single zone of protection, and installs easily on doors or windows with the included mounting hardware or double-side adhesive tape.

Features
  • Sleek design is nearly half the size of competitors
  • Easy-to-open case requires no special tools
  • Case tamper protection (front and back)
  • Ideal for double-hung windows


Ordering Information   Back to Top

Part No.  Description 

5820 Slimline Door/Window Contact Transmitter


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search