5878

 Ordering Information  Product Literature  Advertisement

5878 Wireless Wall Transmitter

Honeywell’s easy-to-operate, quick install wireless solution provides convenient fingertip control of alarm systems, lights or garage doors. The 5878 performs the same functions as other four-button keyfobs while providing the added convenience of two extra buttons to control lamp modules and a two-button panic. It is compatible with all 5800 Series Wireless Receivers.

 

Features

  • Six buttons, eight loops (Two serial numbers with four loops)
  • Sleek, super thin design
  • Mounts to single-ganged box (screws included), double-sided tape (included) or hides in a drawer
  • LED flashes to confirm that signal has been sent
  • User replaceable lithium coin cell battery included
  • Extra buttons make it easy to control lamp modules
  • Extra button inserts for easy customization


Ordering Information   Back to Top

Part No.  Description 

5878

Wireless Remote Keypad


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   

Advertisement (PDF) Download   Back to Top
Thin Is In! - 5878 Advertisement
View as PDF  Advertisement
Product Search