Our Code Encryptor LX2 sends one of four billion possible codes,
randomly changing every time you press the button. The Code Encryptor LX2 will
provide security and peace of mind today. Compatible with
LT400.
Convenience
Easily adds to any home alarm system to turn it on and off.
No need to remember codes to arm and disarm alarm.
Plug and play installation.
Add remote controls for every family member for security, safety
and convenience. (up to 7 remotes)
Peace of Mind
No improvement in technology of a "code grabber" will ever be
able to bypass this state-of-the-art security.
Add a panic button for emergency situations.
Reduces user error and false alarms.
Access to home, garage door and police via a keychain remote.
Functions
Wires through the Data Bus - Away, Stay, Off and Panic
LED Output for Visual Alarm Status
Uses No Zones
Code Hopping with 4 billion Codes that Never Repeat
Learn and Delete Remotes through the Keypad
On Board Relay for Garage Door Open/Close (designated button)
Programmable Output for Powerflash Modules, Driveway Lights or
Any Other Low Voltage On/Off or Times Application