|
|
T-1000 |
 |
 |
|
|
 |
 |
 |
T-1000 Temperature Sensor
The feature-rich T-1000 IntelliTemp Temperature Sensor is the ideal choice for accurate ambient temperature measurement in any environment.
Features
- Adjustable Temperature Standards
Allows the user to set high and low temperature standards.
- Automatic Response
If the temperature goes above or below the pre-set standards, the unit will signal (via Form A relays) a
control panel or other monitoring device.
- Calibrated, Remote Temperature Probe
Electronics and probe are calibrated together to provide optimum performance.
- Accurate Sensing
+/- 2°F (+/- 1.1°C)
- Local High and Low Alarm LEDs
- Broad Applications
Ideal for computer rooms,
freezers, greenhouses, blood banks, vacation homes, storage rooms, wine
cellars, art galleries and more. The T-1000 IntelliTemp is the ideal choice
for accurate ambient temperature measurement in any environment.
- Attractive, Compact Design
- Bright Three-Digit Display
Very easy to read without additional light.
- Low Current Consumption
Additional power supply is ot needed in most cases.
- Remote Temperature Sensing
Includes remote probe at no extra cost.
- High and Low Temperature Settings
Protects against both heat and cold.
- Fahrenheit or Celsius Display
Provides the flexibility for use regardless of local temperature standard. |
|
|
|
|
 |
|
|