IntelliBeam - 250 ft. outdoor range, single beam Photoelectric Beam Sensors
Honeywell’s IntelliBeam sensors combine all the great features of high-end photobeams in a cost-effective dual detector,
offering the ultimate protection at an incredible value. Available in single and dual models, there’s an IntelliBeam to suit
any application.
 Features
- Single and dual beam models with range up to 250'
- Suitable for outdoor or indoor installations
- Easy alignment features reduce installation time
- Adjustable beam blocking time
- Includes pole mount kit
Range Outdoor 250 ft. (80m)
Range Indoor 500 ft. (160m)
Beam Type Single Pulsed Beam
Adjustable Beam Blocking Time Yes
Pole Mount Kit Included Yes
Vertical Optical Adjustment 10º
Horizontal Optical Adjustment 180º
Optical View Finder Integral
Power Input 10 to 26VDC
Current 50mA
Alarm Output Form C
Tamper Output Form A
Mounting Wall or Pole
Operating Temperature -13°F to 131°F (-25°C to 55°C) |