Built-in Remote Point Module with DIP switch addressing
SMD construction for excellent RFI immunity
Spare long range mirror
Extremely low current
Tamper
6 year over-the-counter warranty
Using ADEMCO's motion detectors for multiplex system is a
smart and sensible thing to do. Whether it's a commercial or residential
installation, these newest sensors offer you the following cost-saving benefits:
Point ID identifies the exact location of the intruder. And with the
built-in Remote Point Module, the cost is less than a separate module and
sensor.
ADEMCO's patented Global Polling technology senses alarms up to 8 times
faster than conventional multiplex.
ADEMCO's unique 2-wire multiplex reduces installation costs over
conventional 4-wire hardwire and multiplex approaches: -- Wire cost is
reduced and less than half the number of connections are necessary -- No
more need to home run wiring -- Each sensor draws super low currant,
reducing power & battery requirements on large installations while
allowing for longer wire runs or smaller gauge wire
PIR Motion
Detector for DIP Switch Addressable Polling Loops. Includes standard and curtain mirrors, mounting plate, mirror masking labels, and cable ties
4275EX-SN
PIR Motion
Detector for Serial Number Addressable Polling Loops. Includes standard and curtain mirrors, mounting plate, mirror masking labels, and cable ties