DT-515

 Ordering Information  Product Literature  Advertisement

The sleek, attractive DT-515 DUAL TEC ® MiniTekTM from Honeywell can be corner, surface or flush-mounted on walls or ceilings - offering the ultimate in installation ease and flexibility. ASIC-based processing and microwave technology ensure superior detection and false alarm immunity - all at an unbeatable price.





Features
  • Versatile Mounting Options
    The DT-515 can be surface or flush mounted on walls or ceilings or corner mounted. Corner or wall mounting provides a 15 ft. x 15 ft. detection pattern and ceiling mounting provides a 360° detection pattern.
  • Reliable Performance
    Advanced ASIC-based processing with microwave back-up provides both the superior detection and false alarm rejection that you have come to expect from Honeywell.
  • Temperature Compensation
    Advance Dual Slope Temperature Compensation above and below body temperature for improved detection and false alarm rejection.
  • Slim, Attractive Design
    The sleek, sturdy housing fits into a variety of building styles and blends well with any décor. ABS plastic is used for shock and impact protection. A flush mount ring and mounting hardware are included.
  • Totally Silent Relay
    A totally silent relay eliminates bothersome clicks.
  • Effective in Hot and Cold Environments
    The DT-515 operates effectively in harsh environments (14° to 122° F / -10° to 50° C)


Ordering Information   Back to Top

Part No.  Description 

DT-515 Motion Sensor


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   

Advertisement (PDF) Download   Back to Top
What Came First  DT adWhat Came First? - DT Series Sensors
View as PDF  Advertisement
Product Search