IS2500 Series |
 |
 |
|
|
 |
 |
 |

Honeywell's new IS2500 Series consists of a complete range of easy-to-install motion sensors featuring reliable detection,
selectable pet immunity, improved false alarm protection and global compliance. Sleek and attractive, all IS2500 sensors share
the same family look.
 Features
-
Complete line: The three available
coverage patterns 11/18/30 Meter models (35/60/100') can satisfy every
installation, all with the same family look. With three versions, the
un-tampered IS2500, the tampered IS2500T and fully featured IS2500TC, we have
all the features needed for every installation.
-
Global Compliance: Our designs meet many
of the world's motion detector standards, including the new EN50131-1 and
EN50131-2-2 standards.
-
Selectable Pet Immunity (IS2535/T/TC only):
Digital
processing for improved detection and false alarm protection. Our IS2535
family has switch selectable pet immunity. Whether using the high
security/non-pet setting, the intermediate 18Kg/40 lbs. mode or the large
36Kg/80 lbs. setting, you have all the options in one
unit.
-
Easy Installation: The IS2500 family
contains 45° terminal blocks, EOL terminals and our new automatic walk test,
making installation and testing a snap.
-
Selectable Sensitivity: Two DIP switches
make it easy to adjust the sensitivity and adequately protect the premises.
Four different levels are available. Each setting modifies either the PIR
pulse count or the alarm threshold, allowing the installer utmost flexibility.
-
Flexible Mountings: The IS2500 family
mounts on walls, in corners or on ceilings, with heights from 2.3-2.7 meters
(7'6" to 9'). The IS2500 works with the SMB10 family of swivel brackets.
-
Low temperature version: With the IS2500LT (low temp),
there is now a product that can be used in cold environments to temperatures
as low as -40° C (-40° F). Applications include but are not
limited to; unheated sheds, garages, warehouses, etc.
-
False Alarm Immunity: The IS2500 family
is designed to meet false alarm standards including SIA, EN50131-1 and
TS50131-2-2. Microprocessor control helps filter out real signals from false
sources. Our patented Black Bug Guard improves falses due to bright lights.
-
Easier Maintenance (IS2500TC family): The
IS2500TC series is easy to maintain when installed with remote test and alarm
memory features.
-
Uniform Sensitivity Optics: Custom
designed Fresnel lenses help detect intruders at the edge of the protected
area as easily as an intruder is directly in front of the sensor.
-
Patented Mirror Look Down: Provides
better coverage up close with multiple zones in the look down
area. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
| IS2535 |
11m/35' Selectable Pet Immune PIR,
IS2535/5 Five Pack, IS2535/10 Ten Pack, IS2535/25 Twenty-five Pack |
| IS2535T |
11m/35' Selectable Pet Immune PIR
with Case Tamper |
| IS2560 |
18m/60' Wide Area PIR, IS2560/5 Five
Pack, IS2560/10 Ten Pack, IS2560/25 Twenty-five Pack |
| IS2560T |
18m/60' Wide Area PIR with Case
Tamper |
| IS2535TC |
11m/35' Selectable Pet Immune PIR,
Case Tamper, Form C, Alarm Memory, Remote LED |
| IS2560TC |
18m/60' Wide Area PIR, Case Tamper,
Form C, Alarm Memory, Remote LED |
| IS25100TC |
30m/100' Long Range PIR, Case Tamper,
Form C, Alarm Memory, Remote LED |
| IS2500LT |
Low Temperature PIR, includes
11m/35', 18m/60' (installed) and 30m/100' lenses |
| |
|
| Accessories |
|
| 0-000-110-01 |
0-000-110-01 SMB10 Universal White
Swivel Mount Bracket (5 pack) |
| 0-000-155-01 |
0-000-155-01 SMB10T Tampered
Universal White Swivel Mount Bracket (5 pack) |
| 0-000-111-01 |
SMB10C Universal White Ceiling Mount
Bracket (5 pack) |
|
|
|
|