|
|
IS215TCE/ IS215TCE-MIC |
 |
 |
|
|
 |
 |
 |

The IS215TCE Motion Sensor offers quality detection in
an attractive white housing. The IS215TCE is fully featured, flexible and simple
to install for basic security applications. The IS215TCE-MIC is a
fully featured PIR with integrated microphone, for listen in
capabilities.
 FEATURES
- Global Compliance
Meets EN 50131-1, Grade 2
Class II Meets TS EN50131-2-2 Grade 2, Class II
- Temperature Compensation
Advanced Dual Slope
- Microprocessor Controlled
Digital processing for improved
detection and false alarm protection
- Shock Algorithm
Reduces false alarms
- Tamper Proof Design
Alarm relay cannot be compromised with a magnet
- Installer Friendly Settings
Dip switches are easier to program and
can not be lost unlike jumpers
- Improved EMI Immunity
Surface mount design reduces false activation due to RF
interference
- Attractive Sleek Design
The stylish white housing is designed to
blend with any room décor
- Surfaced Run Wiring
A large wiring channel allows for quick, neat
installations
- Look-down Zones
Honeywell patented look-down mirror provides for
optimum detection pattern directly beneath the sensor
- Mounting Flexibility
The unit easily mounts on walls or in corners for a full
range of coverage. With subtle corner mounting knockouts, the IS215TCE
maintains its streamlined aesthetics no matter where it is placed
- Sabotage-resistant Lens Design
The lens wraps around a retainer, making it
more stable and difficult to sabotage
- Selectable Sensitivity
Sensitivity can be adjusted to match installation
requirements
- Tamper Switch
The sealed tamper switch signals before any enclosure
access is possible
- White Light Immunity
A white light absorbing, black bug guard dramatically
increases white light immunity to greater than 6500 Lux, reducing false
activations
- Bug Guard
Prevents insect access into the sensor optics, reducing
the chance of false activation
- Applications
Designed for residential and light commercial
applications
- Silent Relay
Can be used in quiet environments
- Automatic Walk Test
Saves time on installation
- IS215TCE-MIC Only
Integrate Microphone for use with
most 2 way voice systems that accept a remote microphone input
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| IS215TCE |
Passive Infrared Motion Sensor |
| IS215TCE-MIC |
Passive Infrared Motion Sensor
with Integrated Microphone for Listen in |
| CK-215TCE/5 |
5 Pack of IS215TCE |
| CK-215TCE/10 |
10 Pack of IS215TCE |
| CK-215TCE/25 |
25 Pack of IS215TCE |
| Accessories |
|
| 0-000-110-01 |
SMB-10 Universal White Swivel Mount Bracket
(5 Pack) |
| 0-000-155-01 |
SMB-10T Tamper Universal White Swivel Mount Bracket
(5 Pack) |
| 0-000-111-01 |
SMB-10C Universal White Ceiling Mount Bracket
(5 Pack) |
|
|
|
|
|
 |
|
|
|