IS215TQ - International Only

 Ordering Information  Product Literature

Quad Element Passive Infared Motion Sensor

The IS215TQ Motion Sensor offers quality detection in an attractive housing. The IS215TQ is fully featured, flexible and simple to install for basic security applications.

 

 

Quad Element Pyro
For robust detection and great false alarm immunity with twice as many fingers as a dual element PIR

Ultra Low current design
7mA max with LED disabled

Silent Relay
Can be used in quiet environments

Tamper Proof Design
Alarm relay cannot be compromised with a magnet

Installer Friendly Settings
Dip switch design offers easy to set parameters

Improved EMI Immunity
Surface mount design reduces false activation due to RF interference

Attractive Sleek Design
The stylish white housing is designed to blend with any room décor

Surfaced Run Wiring
A large wiring channel allows for quick, neat installations

Look-down Zones
Honeywell patented look-down mirror provides for optimum detection pattern directly beneath the sensor

Mounting Flexibility
The unit easily mounts on walls or in corners for a full range of coverage. With subtle corner mounting knockouts, the IS215TQ maintains its streamlined aesthetics no matter where it is placed

Sabotage-resistant Lens Design
The lens wraps around a retainer, making it more stable and difficult to sabotage

Selectable Sensitivity
Sensitivity can be adjusted to match installation requirements

Tamper Switch
The sealed tamper switch signals before any enclosure access is possible

White Light Immunity
A patented white light absorbing, black bug guard dramatically increases white light immunity to greater than 6500 Lux, reducing the chance of false activation

Bug Guard
Prevents insect access into the sensor optics, reducing the chance of false activation

Applications
Designed for residential and light commercial applications


Ordering Information   Back to Top

Part No.  Description 

IS215TQ Quad Element Passive Infrared Motion Sensor
Accessories  
0-000-110-01 SMB-10 Universal White Swivel Mount Bracket (5 PACK)
0-000-155-01 SMB-10T Tamper Universal White Swivel Mount Bracket (5 PACK)
0-000-111-01 SMB-10C Universal White Ceiling Mount Bracket (5 PACK)


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   
Product Search