5894PI

 Ordering Information  Product Literature

Wireless PIR Motion Sensor

Honeywell's 5894PI Wireless Passive Infrared Motion Sensor provides reliable detection with pet immunity up to 80 lbs. Optimum performance is obtained by using Uniform Sensitivity Optics, which provides the same level of detection throughout the entire coverage area—no matter what the distance.

 

Features
  • Immune to pets up to 80lbs.
  • Uniform Sensitivity Optics
    – Fresnel lens provides the same sensitivity at the edges of the pattern as exists directly in front of the sensors
  • Up to 10 year battery life reduces service costs
  • Temperature Compensation
    – Adjusts for ambient temperature for improved performance
  • Shares the same sleek, sophisticated packaging across the DUAL TEC® and PIR family lines
  • Easy opening case (no tools required) makes changing batteries a snap
  • Pulse Processing
    – Intermediate, Standard, or Harsh selectable via jumpers
  • Case Tamper Protection
  • Patented Black Bug Guard for improved white light immunity


Ordering Information   Back to Top

Part No.  Description 

5894PI  Wireless 80 lb. Pet Immune PIR Motion
SMB10  Wall Mount Swivel Bracket
SMB10T Tampered Wall Mount Swivel Bracket
SMB10C Ceiling Mount Swivel Bracket


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search