1992

 Ordering Information  Product Literature



Quad AP Fresnel Lens PIR Motion Detector

  • 50' x 60' coverage 
  • White lens and white case blends in great with most walls
  • Sensitivity adjustment ensures "catch"
  • 1, 2 or 3 pulse count for false alarm immunity
  • Unobtrusive walk test LED opening eliminates "through-the-lens" viewing
  • Has lens libraries (199 series)
  • 6 year over-the-counter warranty
The ASC Edge
Alternate Polarity Quad

Alternate Polarity Quad is an ADEMCO exclusive. ADEMCO's unique detector design causes an intruder to create opposite signals on its two alarm channels and only signals of that type will register an alarm.

With Quads from other manufacturers, an intruder signal creates identical patterns on both channels. The problem with this is that radio interference or power surges may also create identical patterns on both channels, and cause an alarm on an ordinary Quad PIR.

Because Quad PIRs require that both the top and bottom elements must be intercepted at the same time, they are ideal for preventing false alarms due to rodents.


Ordering Information   Back to Top

Part No.  Description 

1992 1992 Alternate Polarity Quad PIR motion detector. Includes masking labels for standard lens

Accessories

 
199PA Pet alley lens
199LR Long range lens
199HL Hallway (left) & room lens
199HR Hallway (right) & room len
199H2R Hallway and 2 rooms lens
199WD Super wide lens


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   
Product Search