|
|
998 |
 |
 |
|
|
 |
 |
 |

Fresnel Lens PIR with Look-Down Zone
- 50' x 50' (15m x 15m) coverage pattern
- Horizontal and vertical pattern adjustment
- Optional swivel mount bracket
- Alternate polarity pulse count
- SMD constructions
- EZ-Mount features for fast trouble free installation
- Optional coverage patterns (extra lenses included)
- 6 year over-the-counter warranty
- Package of six 998 PIRs with look-down available as 998PK
- Automatic temperature compensation
- Alarm memory and case tamper (998EX)
- White light filter
- High RFI immunity
The ASC Edge: High Performance Look-Down Design
Positioning of the lens of the look-down zone is critical to
look-down performance. Typically, a PIR will have its look-down lens as an
integral part of the outside housing, as seen on the left side of the figure.
This creates two problems:
1. Detection can be compromised. A lens focuses its infrared
energy at a fixed spot just like a magnifying glass or telescope. For best
operation, this fixed spot in a motion detector is on the pyroelectric
elements. When the PCB is moved vertically for coverage adjustment, this
energy will be defocused except when the board is in just one particular
position. Less energy is collected and detection performance suffers.
2. Immunity to rodents is compromised. The long focal length
(the distance from the lens to the pyro elements) causes the projected beam
for the look-down zone to be small. As seen in the left figure, rodents can
fill a large portion of the beam and generate a false alarm.
ADEMCO look-down designs overcome both problems by using a
shorter focal length lens mounted very close to the detector as part of the
circuit board, as shown on the right figure. When the PCB is shifted vertically
for pattern coverage adjustment, infrared energy is always focused since the
distance between the lens and the elements never changes. Because the lens is
close to the element, the projected beam on the floor is now large compared to
the size of a rodent. Avoid both detection and false alarm problems with ADEMCO
look-down designs. |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| 998 |
998 PIR motion detector with look-down. Includes: 3 lenses (standard, long range, and pet alley) and masking labels for standard lens and look-down window
|
| 998EX |
998EX PIR motion detectors with look-down. Same as 998 plus tamper and alarm memory features. Includes standard and long range lenses
|
| 998PK |
Package of six 998 PIRs with look-down. Includes: six 998s, six sets of additional lenses,
six sets of masking labels
|
| Accessories |
|
| 998SB |
Swivel bracket for 998 |
|
|
|
|
|
 |
|
|