Not sold in the USA, Canada or Latin America
Dual Technology Motion Sensor
The DT-7360 is a microcontroller-based DUAL TEC motion sensor containing all the advantages of DUAL TEC accuracy and reliability in a desirable ceiling mount design. The DT-7360 has a 360° field of view and a 50’/15m diameter pattern.
 Features
Microwave/PIR Technology
The use of dual technology provides the best detection
available while virtually eliminating false alarms and costly service calls.
Built-in Diagnostics and Supervision
Allows trouble conditions to be quickly identified,
diagnosed and corrected.
Ceiling Mount Design
360° field-of-view, mounting height from 8’ to 16’ (2.4m to
4.9m), install as recessed or surface mount.
Microcontroller-Initiated Self-Tests
Microcontroller automatically initiates self-tests at
power-up, trouble conditions and programmed intervals.
Trouble Output
After a trouble is confirmed with a self-test, the trouble
output can be used to annunciate the trouble condition.
Additional Microwave Supervision
Independent circuit supervises microwave and PIR against
failure. At loss of signal, microcontroller initiates self-test and unit
switches automatically to single technology operation.
Mounting
Surface or flush mount on ceilings (flush mount kit
included); PIR mirror assembly included for installation on 12’ to 16’ (3.7m
to 4.9m) ceilings. |