DT-400T

 Ordering Information  Product Literature  Advertisement



DT-400T Series DUAL TEC Sensors

  • Microwave/PIR technology
  • Patented microwave activation circuit
  • Microwave range adjustment
  • Automatic temperature compensation
  • Patented look-down zone
  • Microwave supervision

The IntelliSense DUAL TEC DT-400T series motion sensors have been paid the highest compliment possible by being the most copied motion sensor in the world. Based on microwave/PIR technology, the DT-400T series' patented microwave activation circuit provides superior catch performance and virtually eliminates false alarms. For years many manufacturers did not believe that dual technology is the wave of the future. Today, almost all major manufacturers of motion sensors in the security industry have introduced products to directly compete with the industry standard DT-400T series. The DT-400T series motion sensors provide cost-effective, proven performance, and are found in applications from homes to palaces around the world.

 

   

Features
  • Microwave/PIR Technology
    The use of dual technology provides excellent detection while virtually eliminating false alarms and costly service calls.
  • Patented Microwave Activation Circuit
    This exclusive patented feature helps eliminate false alarms by ensuring every infrared-generated signal is confirmed by a solid moving target.
  • Microwave Supervision
    Independent circuit supervises microwave against failure.
  • Microwave Range Adjustment
    Detection pattern can be easily adjusted to suit each individual application.
  • Automatic Temperature Compensation
    No loss of sensitivity as room temperature nears body temperature.
  • Patented "Look-Down" Zones
    Superior detection capabilities are provided by detection patterns that begin directly beneath the sensor and extend to its maximum range.


Ordering Information   Back to Top

Part No.  Description 

DT-435T 35'x30' DUAL TEC, Form A
DT-435TC 35'x30' DUAL TEC, Form C
DT-450T 50'x40' DUAL TEC, Form A
DT-450TC 50'x40' DUAL TEC, Form C


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download


Advertisement (PDF) Download   Back to Top
What Came First  DT adWhat Came First? - DT Series Sensors
View as PDF  Advertisement
Product Search