|
|
269R / 270R / 269SN |
 |
 |
|
|
 |
 |
 |
Hold-up Devices
Honeywell’s series of hold-up devices have been designed
for silent operation. Available in a stainless steel cover or
hardwired, V-Plex and wireless versions, they mount
quickly and easily in discreet locations. They are ideally
suited for use in locations such as banks, jewelry stores,
retail establishments or any situation that requires
hold-up notification.

Features
-
Silent operation
-
Double-pole double-throw contacts for
multi-notifications
-
Twin 45° screw terminals with EOL resistor splicing
terminal
-
Adhesive pads for temporary positioning while
installing
-
Stainless steel cover (269R and 269SN)
-
Fully supervised
-
Convenient reset key for testing and/or reset of
alarm |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| 269R |
Hardwired Hold-Up switch with stainless steel cover |
| 270R |
Hardwired Hold-Up switch in plastic case |
| 269SN |
V-Plex Hold-Up switch with stainless steel cover (polling loop only) |
| 5869 |
5800 Series Wireless Hold-Up Switch |
|
|
|
|
|
 |
|
|