
Honeywell's 5800SS1 Wireless Shock Sensor has been designed to mount directly
on the glass surface and offers excellent protection for all glass
types—including plate, tempered, laminated and wired.
The compact, versatile detector provides outstanding false alarm
immunity.
Features
-
Effective in acoustically hard areas such as kitchens,
bathrooms, skylights and occupied areas
-
Mounts directly to glass surfaces with 3M™ adhesive
tape
-
Mounts quickly and easily without having to remove the
cover
-
Protects all types of glass
-
No adjustments required
-
Quick and easy installation–simply pull the battery tab to
enroll the transmitter, peel the ad
INSTALLATION
1. The 5800SS1 serial number must be enrolled into the
control panel prior to usage in the system. To activate the transmitter, remove
the "PULL TO CONNECT BATTERY" tab (see Figure 1 ). For additional transmissions,
lightly tap on the base of the sensor.
2. Determine the optimum mounting location. The sensor
should be mounted one inch from the comer edge of the window frame (see Figure
2).
3. Mount to glass by removing the 3MTM tape backing paper
and firmly pressing the sensor in the desired mounting location as shown.
4. To verify operation, tap the furthest opposite corner of
the glass with a screwdriver handle.
5. Positive verification ensures detection. The energy
required to break the glass is significantly greater. |