|
|
FG1625SN |
 |
 |
|
|
 |
 |
 |

The new FG1625SN Glassbreak Detector uses the latest technology
to provide faster response and increased false alarm immunity. The FG1625SN is
specifically designed to allow a fast, easy installation by utilizing V-Plex®
polling loop technology. Four adjustable sensitivity settings can compensate for
the acoustics of any room. Optimum operation can be quickly verified using the
FG-701 Glassbreak Simulator. This device is designed for use only with controls
supporting V-Plex (polling loop) technology.
Features
- FlexCoreTM Signal Processor
The FlexCore
Signal Processor is an Application-Specific Integrated Circuit (ASIC), which
processes sound data in parallel rather than sequentially for faster, more
accurate detection decisions. The combination of proven FlexGuard ®
performance with the speed of FlexCore processing provides unmatched false
alarm immunity without compromising detection.
- V-Plex Polling Loop Technology
V-Plex
devices are installed using two wires for power and data. In addition, V-Plex
technology features Point Identification, allowing users to quickly pinpoint
the source of an alarm or trouble condition.
- Easy Installation and Setup
Honeywell’s
patented technology allows remote activation of Test Mode (with simulator).
The FG1625SN has a centered wire entry hole, 45° terminal blocks, and EOL
terminals. A hand-clap feature verifies that the detector is functioning.
- Selectable Sensitivity
Two dip switches on
the FG1625SN make it easy to set the sensitivity to match the acoustics of the
room. Four different sensitivity levels are available, ranging from very low
to high. The range can then be verified remotely with the FlexGuard FG-701
Glassbreak Simulator.
- Mount the Detector Anywhere
Mounts on any
wall, in the window frame, or on the ceiling, with no minimum range and a
maximum range of 25’ (7.6 m) to the glass.
- Covers All Glass Types
The FG1625SN works
on all glass types, including plate, tempered, laminated, wired, film-coated,
and sealed insulating glass.
- Multiple Domain Signal Analysis
The
FG1625SN performs Multiple Domain Signal Analysis in which time, frequency and
amplitude characteristics are evaluated for signal qualification. This enables
the detector to accurately discriminate false alarms from true glassbreak
events.
- Enclosed PC Board
The PCB is protected
from potential damage during installation.
- Patented Remote Test Mode
The Patented
Remote Test Mode can enable or disable the indicator LEDs using the FG-701
Glassbreak Simulator. The unit automatically resets from Test Mode in five
minutes.
- Mounting Locations
The FG1625SN can be
mounted on the ceiling, opposite wall, adjoining wall, or the same wall as the
glass.
|
|
|
|
|
 |
|
|
|