FG1615/T Glassbreak Detector
The new FG-1615 Glassbreak Detector uses the latest technology to
provide faster response and increased false alarm immunity. The FG-1615 is
designed to allow fast and easy installation. Optimum operation can be quickly
verified using the FG-701 Glassbreak Simulator.
 Features
 FlexCore™ Signal Processor The FlexCore Signal
Processor is an Application-Specific Integrated Circuit (ASIC), which processes
sound data in parallel rather than sequentially; for faster, more accurate
detection decisions.
The combination of proven FlexGuard® performance with the speed of
FlexCore processing provides unmatched false alarm immunity without compromising
detection.
Easy Installation and Setup Honeywell's
patented technology allows remote activation of Test Mode (with simulator). The
FG-1615 has a centered wire entry hole, 45° terminal blocks and EOL terminals. A
hand-clap feature verifies that the detector is functioning. No sensitivity
adjustments are required.
Mount the Detector Anywhere Mounts on any
wall, in the window frame, or on the ceiling, with no minimum range and a
maximum range of 15' (4.6m) to the glass.
Covers All Glass Types The FG-1615 works on
all glass types, including plate, tempered, laminated wired, film-coated and
sealed insulating glass.
Multiple Domain Signal Analysis The FG-1615
performs Multiple Domain Signal Analysis in which time, frequency and amplitude
characteristics are evaluated for signal qualification. This enables the
detector to accurately distinguish false alarms from true glassbreak events.
Remote Test Mode Enable/Disable The
Patented Remote Test Mode can enable or disable the indicator LEDs remotely
using the FG-701 Glassbreak Simulator. The unit automatically resets from Test
Mode in five minutes.
Enclosed PC Board The PCB is protected from
potential damage during installation. |