
The FG-1608 is a combination glassbreak detector and
magnetic contact that gives you two sensors in one for maximum versatility,
performance and value.
 Features
FlexCore™ Signal Processor The FlexCore Signal
Processor is an Application- Specific Integrated Circuit (ASIC), which processes
sound data in parallel rather than sequentially; for faster, more accurate
detection decisions. The combination of proven FlexGuard® performance with the
speed of FlexCore processing provides unmatched false alarm immunity without
compromising detection.
Glassbreak Plus Forced Entry
Detection Glassbreak detection is enhanced by a built-in ValueGap®
magnetic contact to monitor the opening of doors and windows. The result is
double protection from one sensor.
Selectable Sensitivity The sensitivity of the
FG-1608 may be set to match the acoustics of the room. Two different sensitivity
levels are available; low or high. The range can then be verified remotely with
the FlexGuard FG-701 Glassbreak Simulator.
Mount the Detector Anywhere The FG-1608
mounts on any wall, in the window frame, or on the ceiling, with no minimum
range and a maximum range of 8’ (2.4 m) to the glass.
Covers All Glass Types The FG-1608 works on
all glass types, including plate, tempered, laminated, wired, film-coated, and
sealed insulating glass.
Multiple Domain Signal Analysis The FG-1608
performs Multiple Domain Signal Analysis in which time, frequency and amplitude
characteristics are evaluated for signal qualification. This enables the
detector to accurately discriminate false alarms from true glassbreak
events.
Two Sensors in One ValueGap® Contact A
built-in reed switch and separate actuator magnet provide forced entry
protection in addition to glassbreak detection.
Indicator LED Denotes detection of sound
events and alarm condition.
Alarm Memory Alarm LED can be set to latch
upon alarm; helps identify which FG-1608 alarmed in multiple detector
applications.
Enclosed PCB The PCB is protected from
potential damage during installation.
Remote Test Mode Enable and Disable Test mode
can be activated remotely with the FG-701 Glassbreak Simulator.
Test Mode Time Out Automatically resets from
test mode in five minutes.
Easy Installation and Set-up Mount within 8’
(2.4 m) of the glass to be protected. there is no minimum range. Select either
low or high sensitivity. |