|
|
FG1025Z |
 |
 |
|
|
 |
 |
 |
For the ultimate in false alarm immunity choose the Honeywell FG-1025Z glassbreak detector with Time-of-Arrival processing.
Features
- Only Listens for Sounds Coming from the Glass
Using
two microphones and Time- Of-Arrival (TOA) processing, the detector listens
only for the sound of breaking glass arriving from the protected area, and
ignores sounds arriving from elsewhere in the room.
- Superior False Alarm Immunity
Digital Signal
Processing (DSP) uses an onboard microcontroller to instantly digitize sounds
into mathematic sequences, distinguishing false alarms from breaking
glass.
- Field Proven Glassbreak Protection
As the world’s
most popular glassbreak detectors, Honeywell products are field proven around
the globe to accurately detect breaking glass.
- Installer-Friendly Installations
Designed with the
installer in mind, the detector features a centered wire-entry hole, 45°
terminal blocks, ample wiring room, EOL terminals, dip switches and optional
mounting spacers.
- Ceiling Mount Detector
Mounts on the ceiling with a
maximum range of 25' (7.6 m) to the glass.
- Fast and Accurate Testing
Place the detector in test
mode remotely using the hand-held FG-701 Glassbreak Simulator.
- Easily Verify Detector Operation at Any Time
A simple
clap of the hands will blink the green LED verifying the detector is awake and
processing incoming sounds. If the continuous self-test discovers a detector
failure, both the red and green LEDs will flash. |
|
|
|
|
 |
|
|