FG730

 Ordering Information  Product Literature

FG-730 Glassbreak Detector

Honeywell’s FlexGuard® FG-730 incorporates the most reliable, field-proven technology available - setting the industry standard in glassbreak detectors.


 



Features
  • Field Proven Design
    The world’s best selling glassbreak detector.
  • Dual Technology Flex-Audio Principle
    Positively detects and confirms breaking glass by analyzing both "flex" (impact) and "audio" (shattering) frequencies. For an alarm to occur the flex signal must be followed by an audio signal within a prescribed time frame.
  • Signal Verification
    Both flex and audio signals must register valid amplitude, duration and frequency for an alarm to occur.
  • Signal Filtering
    Thorough filtering and processing of all signals provides greater immunity to false alarms.
  • Broad Range
    Detects glass breakage from distances up to 30' (9 m). The FlexGuard FG-730 detector sets the industry standard in glassbreak detectors.
  • Dual Flex/Audio Technology
    Provides excellent catch performance while virtually eliminating false alarms.
  • Indicator LEDs
    LED alarm indicator for testing flex and audio technologies.
  • Burst Rejection Circuit
    Ignores short flex/audio noise burst signals present in some environments.
  • Circuit Protection
    Prevents shorts, overloads and reverse-polarity connections from causing damage.
  • Alarm Memory
    Alarm LED can be set to latch upon alarm; helps identify which unit alarmed in multiple detector applications.
  • RFI Immunity
    100 watts at 3m (10') from all mobile bands 27-1000 MHz.
  • Easy Installation and Set-Up
    Mount within 9m (30') of the glass to be protected. (Can be adjusted to suit characteristics of each location.)
  • Low Voltage Operation
    10-14VDC
  • Low Current Draw
    25mA at 12VDC


Ordering Information   Back to Top

Part No.  Description 

FG-730 Glassbreak Detector
FG-701 Glassbreak Simulator / Tester


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   
Product Search