|
|
4959SN |
 |
 |
|
|
 |
 |
 |


V-Plex Addressable Overhead Door Contact Programmable Overhead Door Contact
-
Rugged aluminum housing and adjustable L bracket type
magnet
-
Standard gap: 2" (51mm)
-
24" (61cm) armored cable
-
Epoxy sealed for protection from moisture and
impact
-
Programmed from VISTA keypad Specifications:
Switch Type: Form A (SPST)
Reed Contact Rating: 100ma @ 28VDC
Honeywell Exclusive: Patent polling loop
technology |
|
|
|
|
 |
|
|