|
|
4945SN |
 |
 |
|
|
 |
 |
 |


V-Plex Addressable Surface Mount Contact
-
Mini-surface style with snap on cover to conceal mounted
screws
-
Standard gap: 3/4" (19mm)
-
5' (1.5m) CL II jacket cable
-
Epoxy sealed for protection from moisture and
impact
-
Programmed from VISTA keypad Specifications:
Switch Type: Form A (SPST) Reed Contact Rating: 100ma @ 28VDC
Honeywell
Exclusive: Patent polling loop technology |
|
|
|
|
 |
|
|