|
|
4939SN |
 |
 |
|
|
 |
 |
 |


V-Plex Addressable Surface Mount Contact
-
Programmable surface mount contact
-
Compatible with control panels with serial number device
capabilities for multiplex polling loop
-
Standard gap: 1-1/4" (32mm)
-
5' (1.5m) CLII jacketed cable
-
Epoxy sealed for protection from moisture and
impact
-
Programmed from VISTA keypad or learn
mode Specifications:
Switch Type: Form A (SPST)
Reed Contact Rating: 100ma @ 28VDC
Honeywell Exclusive:
Patent polling loop technology |
|
|
|
|
 |
|
|