949

 Ordering Information  Product Literature



Magnetic Contact with Leads
  • Screw mount
  • External test points standard
  • Standard gap: 1-1/4" (32mm)
  • Complete with spacers and mounting screws

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC


Ordering Information   Back to Top

Part No.  Description 

949WH White
949BR Brown


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   
Product Search