945

 Ordering Information  Product Literature



Adhesive Mount Magnetic Contact

  •  Adhesive mount
  • Standard gap: 1-1/4" (32mm)
  • External test points standard
  • 15 ft. leads (4.6m)
  • Package Quantity 5 per bag

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC


Ordering Information   Back to Top

Part No.  Description 

945WH White
945BR Brown
945WH-M Extra magnet (10 pack)
945BR-M Extra magnet (10 pack)


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   
Product Search