Recess Mount

Honeywell Security's sensor line is unsurpassed in the industry. Sophisticated, technology-based development and assessment processes drive Honeywell's sensors to exceed industry standards for quality performance.

951WG - 3/8" Diameter Miniature Press Fit Magnetic Contact

PRO51BTM - 3/8" Stubby Recessed Contact with Rare Earth Button Magnet

MPS99WG - 3/8" Stubby Contact with Flat Magnet

MPS95WG - 3/8" Stubby Contact with 1⁄4" Magnet

MPS9WG - Recessed-Mounted Contact

PR-20421 - Press Fit Magnetic Contact

MPS70WG - 3/4" Steel Door Contact

MPS73WG - 3/4 " Contact with 3/8" Magnet

947 - 1" Steel Door Magnetic Contact

944T - 3/8" Magnetic Contact with Screw Terminals

944TRE - 3/8" Magnetic Contact with Terminals and Rare Earth Magnet

944TSP - 3/4" Contact with Terminals and 3/8" Magnet

947-75T - 3/4" Steel Door Magnetic Contact with Terminals

956RPT - Mini Roller Plunger Switch with Terminals

955PST - Mini Plunger Switch with Terminals

Product Search