947-75

 Ordering Information  Product Literature



Steel Door Magnetic Contact

  • The clean look of recessed contacts that meets the requirements of steel doors
  • 3/4" (19mm) diameter with "lock-in" mounting caps
  • Standard gap: 1/2" (13mm) in steel
  • 5 foot zip cord leads are standard


Ordering Information   Back to Top

Quantity: 5/pkg. available in white or brown
Part No.  Description 

947-75WH, BR Closed Circuit 3/4" Diameter--Circuit is closed with magnet engaged
911M Extra Magnet--With either 923 (1") or 913 (3/4") adapter


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Search
Product Search