947

 Ordering Information  Product Literature



1" Steel Door Magnetic Contact
  • The clean look of recessed contacts coupled with robust features that meet the requirements of steel doors
  • 1" (25mm) diameter with "lock-in" mounting caps
  • Standard gap 1/2" (13mm) in steel
  • 5' (1.5m) zip cord leads are standard
  • Includes 3/8" diameter by 1" long bare magnet

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC


Ordering Information   Back to Top

Part No.  Description 

947WH White
947BR Brown


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search