|
|
7945 |
 |
 |
|
|
 |
 |
 |


XTP Surface Mount Magnetic Contact with Leads
-
XTP contacts withstand surges up to 2400VDC
-
6' (1.8m) CLII cable is standard
-
Completely immersion proof (epoxy sealed)
-
Wide gap of 2-1/2" (64mm) is
standard Specifications:
Switch Type: Form A (SPST) Reed
(7945) Switch Type: Form C (SPDT) Reed
(7945-2) Contact Rating: 100ma @ 28VDC
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| 7945WH |
White |
| 7945BR |
Brown |
| 7945GY |
Grey |
| 7945-2GY |
SPDT Switch (Form C) |
| 7945WH-M |
Spare Magnet |
| 7945BR-M |
Spare Magnet |
| 7945GY-M |
Spare Magnet |
|
|
|
|
|
 |
|
|