|
|
5808W3 |
 |
 |
|
|
 |
 |
 |

Honeywell’s 5808W3 is a 3V lithium powered, photoelectronic
smoke/heat detector with a built-in wireless transmitter. It is intended for use
with any 5800 Series Wireless Receiver/Transceiver for residential installations
(for commercial installations, the 5881ENHC or the 5883H receiver is
required).
The transmitter can send alarm, tamper, maintenance (when control
panels are equipped to process maintenance signals), and battery condition
messages to the system’s receiver. Smoothing algorithms minimize nuisance alarms
by smoothing out short term spikes from dust and smoke – virtually eliminating
nuisance alarms.
Since there are no holes to drill or wires to run, you can
preserve the beauty of the building while protecting it. The 5808W3 is an ideal
smoke detector for those difficult to wire locations, applications where room
aesthetics are critical, or where hazardous materials exist.
All models also feature a restorable, built-in, fixed temperature
(135°F) thermal detector that is also capable of sensing a pre-freeze condition
if the temperature is below 41°F. Features:
-
Improved Robust RF Field Strength The
distance between the detector and receiver has been significantly increased
without the need for a repeater
-
Smoothing Algorithms Mathematical
calculations in the detector’s software that minimize nuisance alarms by
smoothing out short term spikes from dust and smoke
-
Smart Check A signal is sent to the
control panel when the detector requires cleaning. This allows a regular,
non-emergency service call to clean the detector before it goes into
alarm.
-
Drift Compensation Virtually eliminates
nuisance alarms from long-term dust build-up by automatically adjusting the
detector’s sensitivity
-
Removable Detector Cover and Chamber
Top The technician is able to quickly and easily clean the
detector chamber without disassembling the detector head
-
Approved UL Listings for Residential and Commercial
Applications Both residential and commercial installation
requirements are met
-
Additional LED Status Indicators
Identifying between alarm or trouble conditions is a snap with
green and red LED status indicators. A green LED denotes a normal condition
while the red LED indicates abnormal conditions.
-
Easy-to-install Mounting Base The sturdy
mounting base allows the detector to be more easily installed on uneven
surfaces (i.e. stucco). The mounting base has larger mounting ports, which
accommodate drywall anchors for easy surface mounting.
ADDITIONAL FEATURES:
-
Utilizes one long-life 3V lithium battery
-
Microcontroller runs on a 4.0 MHz clock
-
Horn operates at 3.3 KHz with sound pressure level of 85 dBA at
10 feet
-
Built-in wireless transmitter, temporal code 3
sounder
-
Maintenance signal fully complies with the sensitivity test
requirement specified in NFPA 72, 7-2.2 and is approved by
UL |
| Ordering Information |
Back to Top |

|
| Part Number |
Description |
|
| 5808W3 |
Photoelectric Smoke/Heat Detector
with Built-in Wireless Transmitter |
| |
|
| Accessories sold
separately: |
| SENS-RDR |
Hand-held Sensitivity Reader |
| RT |
i3 Removal Tool used for easy
installation and removal of head from base |
|
|
|
|
|
 |
|
|
|