Honeywell’s 5193SD/SDT Addressable Photoelectric Smoke Detector is
designed to provide open area protection and to be used with compatible
UL-listed Honeywell control panels that support V-Plex® technology. The detector
incorporates a state-of-the-art optical sensing chamber and an advanced
microprocessor. Built-in Drift Compensation algorithms automatically maintain
proper operation at factory calibrated detection levels, even when sensitivity
is altered due to the presence of contaminates settling into the unit’s chamber.
The 5193SDT also features a restorable, built-in, fixed temperature (135°
F/57.2° C) thermal detector.
Features
Easy Installation: Installation of the
5193SD/SDT detector is simplified by the use of a mounting base that may be
pre-wired to the system, allowing the detector to be easily installed or
removed for maintenance or service. (See Tamper-Resistant Feature/Wiring).
LED Status Indicators: Two LEDs (green
and red) provide local visual indication of the detector’s status – including
normal operation, alarm, out of sensitivity and trouble conditions.
Test button: This button allows the
user to perform periodic testing of the detector’s circuitry and verify that
the detector is within the sensitivity limits.
Versatile Mounting: Mounting is made
simple with the included hardware and the large mounting ports, which
accommodate drywall anchors for easy surface mounting. (See Tamper-Resistant
Feature/Wiring).
Tamper Protection and Tamper
Resistance: The detector contains a built-in
tamper switch that can communicate back to the control panel in the event the
detector is removed from its base. For an added level of security, the
detector also includes a tamper resistant element that prevents removal from
the base without the use of tools. (See Tamper-Resistant
Feature/Wiring).