|
|
5800CKT |
 |
 |
|
|
 |
 |
 |
Commercial Wireless Starter Kit
The 5800CKT allows the wireless installation of burglary
or fire contact devices in commercial UL applications–letting you install
security and fire devices in areas where wiring has been impossible, too costly,
aesthetically unacceptable, or where hazardous materials are present. The
5800CKT is ideal for adding manual pull stations, tamper valves, water flow
valves, motion detectors, remote duct detectors and door/window contacts. It
includes one 5881EHNC Receiver and one 5817 Transmitter. Features:
5817CB Commercial Wireless Transmitter
-
Use with household and commercial fire/burglary initiating
devices, including sensors, contact switches and pull stations
-
Three unique input loops (zones) - First loop (supervised
primary): Typically used for high priority alarm reporting, such as commercial
fire or burglary - Second and third loops: Normally closed reed switch used
in conjunction with magnet
-
Contains two tamper switches
5881EHNC Commercial Wireless Receiver
-
One or two receivers (on certain controls) can be used to
provide redundant coverage or extend coverage in large areas
-
Spatial diversity system virtually eliminates “nulls” and
“dead spots” within coverage area
-
Contains front and back tamper switches, permitting use in
commercial burglary installations
-
Connects to control panel via keypad
terminals |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| 5800CKT |
Commercial Wireless Starter Kit (includes one 5881EHNC
Commercial Wireless Receiver and one 5817CB Commercial Wireless
Transmitter)
|
|
|
|
|
|
 |
|
|