Enhance your customer’s alarm system with ADEMCO’s Energy Saver
Kit. The convenient kit reduces energy costs, letting homeowners remotely arm
and disarm their security system and control lights and appliances with the
appropriate peripherals. An ordinary touchtone or cellular phone is all
that’s required.
The Energy Saver Kit consists of a 4500 Thermostat Module and 4286 VISTA Interactive Phone
Module, which were designed to work together seamlessly for remote status
monitoring and controlling heat and air conditioning systems.
Features: 4286 VISTA Interactive Phone Module
Converts any local or remote touchtone telephone into a system keypad
Offers large vocabulary for voice description of zones and user prompts
Assists consumer with menu-driven voice prompts
Remotely operates lights and appliances with appropriate peripherals
Activates panic alarms from any touchtone phone in the home
Contains audio output for full voice response
Compatible with entire VISTA line
4500 Thermostat Module
Monitors temperature from any remote touchtone phone
Adjusts heating or air conditioning from any remote touchtone phone
Pre-programmed temperature setting when arming or disarming security system
Important Benefits include:
Set-back Feature: Lets customers adjust their homes to pre-specified temperatures when arming or disarming their security
systems-conserving energy and reducing bills
Multi-Zone Heating and Air Conditioning: 4286 VISTA Interactive Phone Module supports additional 4500 Thermostat Module to set separate
temperatures in each area of the home
>
Remote Control Convenience: Homeowners can easily perform all the functions of a wall-mounted keypad remotely, using their own touchtone
telephone