|
|
FB-408ATPK |
 |
 |
|
|
 |
 |
 |
Control System
Honeywell’s powerful FB-408ATPK is the cost-effective hybrid
solution for entry level installations.
The FB-408ATPK offers lightning fast installation solutions and
complete customer satisfaction.
The FB-408ATPK is a simple, yet versatile, hybrid control panel
system that provides easy installation and end-user convenience.
The FB-408ATPK is compatible with 5800 wireless devices and
supports up to six remote keyfobs without taking up any zones. With flexible
trigger outputs and a large event log, the FB-408ATPK is simply the finest
system in its class.
PACK INCLUDES: OMNI408 control, XK108 LED keypad,
747 sounder, IS215T motion, 467 battery, 1321 transformer, 620 jack and 621
cord. Features
-
Four hardwired zones standard
-
Eight total zones with wireless
-
Operates with 5800 (exept bi-directional) wireless
devices
6 user codes
Six independent keyfob zones
Two output triggers
128 event history log
Supervised bell with temporal sound
False alarm prevention features – Exit Error – Fire
Verification – Cancel Report Option – System Stabilization
Dual entry timer
Transmits Point ID format |
|
|
|
|
 |
|
|